Air Gun (Cleanroom Cleaned)

Brand :
AS ONE

Caution

    Product Description

    An air gun, which is a special precision tool that is capable of supplying air at a high rate of flow.
    [Features]
    · Has a large effective filter area of 8 cm² and supplies a high flow rate of air with a hollow fiber membrane filter filtration accuracy of 0.01 µm.
    [Applications]
    · Has a quick coupler for use in connecting to a compressor, etc. or coil hose.
    · Can be selected to match the air inlet/outlet opening diameter.

    Features, Outline Drawing And Dimensions Of Each Part Of Air Gun

    Air Gun (Clean Detergent): related images

    Cartridge

    • The material is PAR (polyarylate) for the main unit and PP (polypropylene) for the hollow fiber membrane.
    • The outside dimensions are ø21 (diameter 21 mm) × ø45 (diameter 45 mm).
    • Weight is 11.5 g.
    • Filtration precision is 0.01 μm.
    Air Gun (Clean Detergent): related images

    Air gun body

    • The material is ABS resin for the main unit, PP (polypropylene) for the lever and PA (polyamide) for the nozzle.
    • Pressure resistance is 0.39 MPa (4 kgf/cm2).
    • Operating fluids are air and nitrogen.
    • Hose nipple (included) is ø9 (outside diameter 9 mm).
    • External dimensions are 170 × 140 mm.
    • Weight is 120g.
    Air Gun (Clean Detergent): related images

    Coil hose

    • The material is PU (polyurethane) for the hose part and POM (polyacetal) for the quick coupler.
    • Pressure resistance is 0.39 MPa (4 kgf/cm2).
    • Weight is 250g.
    • Usable range is 4 m.

    About Its Flow Rate Properties

    Air Gun (Clean Detergent): related images

    Flow rate properties

    Precautions On The Use Of This Product

    • Please be sure to use the compressor at a maximum flow rate of 0.38 MPa (120 L/min or less, 70 L/min or more).
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Air Gun (Cleanroom Cleaned) | AS ONE | MISUMI Thailand