(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Free Hand Air Blow

Free Hand Air Blow

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-1557-01

  • Product Type
    Spray gun, air gun
  • Size(mm)
    Nozzle Length / Maximum 328 (21 Joints), Foot Switch / 80x120x50
  • Material
    Flexible Nozzle/Acetal Resin, Foot Switch/PBT (Polybutylene Terephthalate), Fixed Table/Steel
  • Manufacturer Product Name
    Free Hand Air Blow 166-00
  • Manufacturer Model
    166-00
  • JAN Code
    4528373074016
  • Set Content
    Flexible Nozzle/Valve/Fixed Table/Foot Switch/Tube x 2 (φ6 mm x 1.5 m/φ6 mm x 3 m) with 1/4 Female Metal Fittings
  • Operating air pressure (recommended)(kgf/cm2)
    3.5
  • Features
    Blow air onto required locations by connecting to a compressor.
  • Features 2
    By attaching to the fixture (with magnet/screw), the direction and angle can be adjusted.
  • Features 3
    Has On/Off foot switch and flow rate adjustment valve lever.
  • Capacity
    1 Set (Main Unit, Flexible Nozzle, Valve, Fixing Stand, Foot Switch, Tube (φ6 mm x 1.5 m, φ6 mm x 3 m) (with 1/4 Female Fitting))
Part Number
1-1557-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 10,668.00

฿ 6,401.87

WAFER CARRIER/PRECISION TOOL 1 Piece(s) Same day 1 Set (Main Unit, Flexible Nozzle, Valve, Fixing Stand, Foot Switch, Tube (φ6 mm x 1.5 m, φ6 mm x 3 m) (with 1/4 Female Fitting))

Basic Specifications

  • Product Type
    Spray gun, air gun
  • Size(mm)
    Nozzle Length / Maximum 328 (21 Joints), Foot Switch / 80x120x50
  • Material
    Flexible Nozzle/Acetal Resin, Foot Switch/PBT (Polybutylene Terephthalate), Fixed Table/Steel
  • Manufacturer Product Name
    Free Hand Air Blow 166-00
  • Manufacturer Model
    166-00
  • JAN Code
    4528373074016
  • Set Content
    Flexible Nozzle/Valve/Fixed Table/Foot Switch/Tube x 2 (φ6 mm x 1.5 m/φ6 mm x 3 m) with 1/4 Female Metal Fittings
  • Operating air pressure (recommended)(kgf/cm2)
    3.5
  • Features
    Blow air onto required locations by connecting to a compressor.
  • Features 2
    By attaching to the fixture (with magnet/screw), the direction and angle can be adjusted.
  • Features 3
    Has On/Off foot switch and flow rate adjustment valve lever.
  • Capacity
    1 Set (Main Unit, Flexible Nozzle, Valve, Fixing Stand, Foot Switch, Tube (φ6 mm x 1.5 m, φ6 mm x 3 m) (with 1/4 Female Fitting))

Product Description

[Features]
・ By connecting to a compressor, etc., air can be blown where needed
・ The direction and angle can be adjusted by attaching to a fixing base (with magnet and screws)
・ You can switch ON/OFF with the foot switch and adjust the flow rate with the valve lever

Specifications of 1-1557-01

  • Product Type
    Spray gun, air gun
  • Size(mm)
    Nozzle Length / Maximum 328 (21 Joints), Foot Switch / 80x120x50
  • Material
    Flexible Nozzle/Acetal Resin, Foot Switch/PBT (Polybutylene Terephthalate), Fixed Table/Steel
  • Manufacturer Product Name
    Free Hand Air Blow 166-00
  • Manufacturer Model
    166-00
  • JAN Code
    4528373074016
  • Set Content
    Flexible Nozzle/Valve/Fixed Table/Foot Switch/Tube x 2 (φ6 mm x 1.5 m/φ6 mm x 3 m) with 1/4 Female Metal Fittings
  • Operating air pressure (recommended)(kgf/cm2)
    3.5
  • Features
    Blow air onto required locations by connecting to a compressor.
  • Features 2
    By attaching to the fixture (with magnet/screw), the direction and angle can be adjusted.
  • Features 3
    Has On/Off foot switch and flow rate adjustment valve lever.
  • Capacity
    1 Set (Main Unit, Flexible Nozzle, Valve, Fixing Stand, Foot Switch, Tube (φ6 mm x 1.5 m, φ6 mm x 3 m) (with 1/4 Female Fitting))
Part Number
1-1557-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 10,668.00

฿ 6,401.87

WAFER CARRIER/PRECISION TOOL 1 Piece(s) Same day 1 Set (Main Unit, Flexible Nozzle, Valve, Fixing Stand, Foot Switch, Tube (φ6 mm x 1.5 m, φ6 mm x 3 m) (with 1/4 Female Fitting))

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1