Water Gun

Caution
Product Description
Water gun compatible with pure water that does not produce metal ion elution or rust.
[Features]
· Oil -free, so there is no risk of outflow of oil content.
· The plastic portions are made of PP resin, and the seal material is fluororubber.
[Applications]
· A special precision tool for use in cleaning, etc. of semiconductors and precision instruments.
Polypropylene Water Gun That Has No Leaks Of Oil, Rust Or Elution of Metal Ions

WGN-1

WGN-2

WGN-3

Flat spray nozzle, full-cone spray nozzle and blade hose fitting set
About The Material Of Each Part
- Body: Polypropylene
- Hand grip: Polypropylene
- Shower nozzle: Polypropylene
- Straight nozzle: Polypropylene
- Hose nipple: Polypropylene
- O-ring: Fluorine rubber
- Blade hose: Tetoron-containing substance, vinyl chloride
- Blade hose fitting set: Polypropylene/fluorine rubber
- Branch tee set: Polypropylene/PTFE
- Inner tube: PFA
- Flat nozzle: Polypropylene/PTFE
- Full-cone nozzle: Polypropylene/PTFE
- Coil hose body: Polyethylene
- Hose connector body: Polypropylene
- Nut: Polypropylene
- Sleeve: Polypropylene
- Inner: Polypropylene
Outline Drawing And Dimensions Of Water Gun

WGN-1

WGN-2

WGN-3

Flat spray nozzle

Full-cone spray nozzle

Blade hose fitting set

PE coil hose HOSE-W1.
Please remove the hose nipple of WGN-1 and attach the main unit of the hose connector of the coil hole for this water gun to connect it.
Spray Shape And Flow Rate Value Of Nozzle

Shower nozzle
| Supply Pressure [MPa] | 0.05 | 0.1 | 0.15 | 0.2 | 0.25 | 0.3 | |
|---|---|---|---|---|---|---|---|
| Flow Rate [L/min] | 1.6 | 2.8 | 4.2 | 5.2 | 6.2 | 6.8 | |
| Distance L [m] | 0 | 0.25 | 0.5 | 0.75 | 1 | ||
|---|---|---|---|---|---|---|---|
| Jet External Diameter D [ø mm] | 19.5 | 26 | 35 | 42 | 50 | ||

Straight nozzle
| Supply Pressure [MPa] | 0.05 | 0.1 | 0.15 | 0.2 | 0.25 | 0.3 | |
|---|---|---|---|---|---|---|---|
| Flow Rate [L/min] | 0.4 | 0.9 | 1.4 | 1.6 | 1.8 | 2.2 | |
| Jet External Diameter D [ø mm] | 3 | ||
|---|---|---|---|

Flat spray nozzle
| Supply Pressure [MPa] | 0.05 | 0.1 | 0.15 | 0.2 | 0.25 | 0.3 | |
|---|---|---|---|---|---|---|---|
| Flow Rate [L/min] | 1.6 | 2.3 | 2.8 | 3.2 | 3.6 | 3.9 | |
| Angle θ [°] | 68 | 70 | 74 | 76 | 78 | 80 | |
| Orifice Diameter [mm] | 2.3 | ||
|---|---|---|---|

Full-cone spray nozzle
| Supply Pressure [MPa] | 0.05 | 0.1 | 0.15 | 0.2 | 0.25 | 0.3 | |
|---|---|---|---|---|---|---|---|
| Flow Rate [L/min] | 2.8 | 3.6 | 4.2 | 4.9 | 5.4 | 5.9 | |
| Angle θ [°] | 52 | 62 | 72 | 74 | 78 | 80 | |
Product Range Of Water Gun
| Part No. | Model Number | Specifications | Note / JAN Code |
|---|---|---|---|
| 9-4018-01 | WGN-1 | Main Unit Only | 4571110737941 |
| 9-4018-02 | WGN-2 | With Blade Hose | 4571110737958 |
| 9-4018-03 | WGN-3 | With Blade Hose/Bacteria Prevention Function | 4571110737965 |
| 9-4018-11 | Flat spray nozzle | Flat spray nozzle | 4571110737972 |
| 9-4018-12 | Full-cone spray nozzle | Full-cone spray nozzle | 4571110737989 |
| 9-4018-13 | Blade Hose Fitting Set | Blade Hose Fitting Set | 4571110737996 |
| 9-4018-24 | PP Coil Hose For Gun HOSE-WP-1 | PP Coil Hose For Gun HOSE-WP-1 | 4571110738009 |