(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tongs C52 19X190 mm

Tongs C52 19X190 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 9-3060-01

  • Product Type
    Tweezers
  • Tweezers Feature
    Other
  • Size(mm)
    19X190
  • Material
    PFA (fluoropolymer)
  • Manufacturer Product Name
    Tongs C52-0215
  • Manufacturer Model
    C52-0215
  • Heat Resistant Temperature(°C)
    180
  • Features
    Suitable for handling large substrates.
  • Capacity
    1 pc.
Part Number
9-3060-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 6,940.74

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Other
  • Size(mm)
    19X190
  • Material
    PFA (fluoropolymer)
  • Manufacturer Product Name
    Tongs C52-0215
  • Manufacturer Model
    C52-0215
  • Heat Resistant Temperature(°C)
    180
  • Features
    Suitable for handling large substrates.
  • Capacity
    1 pc.

Product Description

[Features]
·Tong C52-0215.
·Suitable for handling large substrates.
·The material is PFA (fluoropolymer).

Specifications of 9-3060-01

  • Product Type
    Tweezers
  • Tweezers Feature
    Other
  • Size(mm)
    19X190
  • Material
    PFA (fluoropolymer)
  • Manufacturer Product Name
    Tongs C52-0215
  • Manufacturer Model
    C52-0215
  • Heat Resistant Temperature(°C)
    180
  • Features
    Suitable for handling large substrates.
  • Capacity
    1 pc.
Part Number
9-3060-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 6,940.74

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1