(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Pipette Set 11x125 mm No6/No.6C

Plastic Pipette Set 11x125 mm No6/No.6C

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 7-159-27

  • Product Type
    Tweezers
  • Tweezers Feature
    Other
  • Size(mm)
    11 x 125, 4.7 x 0.1 t (tip)
  • Material
    Glass Reinforced Material Filled POM (DURACON ®)
  • Manufacturer Product Name
    Plastic Pipette Set NO.6C
  • Manufacturer Model
    No.6C
  • JAN Code
    4560111746625
  • Material Details
    Surface cleaned and treated POM
  • Heat Resistant Temperature(°C)
    85
  • Weight(g)
    7
  • Features
    20 mm of the tip is bent at a 45° angle for securing wider view.
  • Capacity
    1 pc.
Part Number
7-159-27
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 467.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Other
  • Size(mm)
    11 x 125, 4.7 x 0.1 t (tip)
  • Material
    Glass Reinforced Material Filled POM (DURACON ®)
  • Manufacturer Product Name
    Plastic Pipette Set NO.6C
  • Manufacturer Model
    No.6C
  • JAN Code
    4560111746625
  • Material Details
    Surface cleaned and treated POM
  • Heat Resistant Temperature(°C)
    85
  • Weight(g)
    7
  • Features
    20 mm of the tip is bent at a 45° angle for securing wider view.
  • Capacity
    1 pc.

Product Description

[Specifications]
·Bent 45 degrees at the position 20 mm away from the tip to widen the field of view.
·Materials: POM with glass reinforcement (Duracon)

Specifications of 7-159-27

  • Product Type
    Tweezers
  • Tweezers Feature
    Other
  • Size(mm)
    11 x 125, 4.7 x 0.1 t (tip)
  • Material
    Glass Reinforced Material Filled POM (DURACON ®)
  • Manufacturer Product Name
    Plastic Pipette Set NO.6C
  • Manufacturer Model
    No.6C
  • JAN Code
    4560111746625
  • Material Details
    Surface cleaned and treated POM
  • Heat Resistant Temperature(°C)
    85
  • Weight(g)
    7
  • Features
    20 mm of the tip is bent at a 45° angle for securing wider view.
  • Capacity
    1 pc.
Part Number
7-159-27
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 467.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1