(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Pipette Set 11x114 mm No.5/No.5A/No.5C

Plastic Pipette Set 11x114 mm No.5/No.5A/No.5C

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 7-159-09

  • Product Type
    Tweezers
  • Tweezers Feature
    Other
  • Size(mm)
    11X114
  • Material
    Glass Reinforced Material Filled POM (DURACON ®) / PPS (RYTON)
  • Manufacturer Product Name
    Plastic Pipette Set NO.5
  • Manufacturer Model
    No.5
  • JAN Code
    4580110230444
  • Material Details
    POM
  • Heat Resistant Temperature(°C)
    85
  • Weight(g)
    5
  • Capacity
    1 pc.
Part Number
7-159-09
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 395.63

WAFER CARRIER/PRECISION TOOL 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Other
  • Size(mm)
    11X114
  • Material
    Glass Reinforced Material Filled POM (DURACON ®) / PPS (RYTON)
  • Manufacturer Product Name
    Plastic Pipette Set NO.5
  • Manufacturer Model
    No.5
  • JAN Code
    4580110230444
  • Material Details
    POM
  • Heat Resistant Temperature(°C)
    85
  • Weight(g)
    5
  • Capacity
    1 pc.

Product Description

[Specifications]
· Size: 11 X 114 mm
· Weight: 5 g, Material: Glass-reinforced POM (DURACON®)
· PPS (Ryton)
· Heat resistance: No.5/5C / 85°C, No.5A / 240°C

Specifications of 7-159-09

  • Product Type
    Tweezers
  • Tweezers Feature
    Other
  • Size(mm)
    11X114
  • Material
    Glass Reinforced Material Filled POM (DURACON ®) / PPS (RYTON)
  • Manufacturer Product Name
    Plastic Pipette Set NO.5
  • Manufacturer Model
    No.5
  • JAN Code
    4580110230444
  • Material Details
    POM
  • Heat Resistant Temperature(°C)
    85
  • Weight(g)
    5
  • Capacity
    1 pc.
Part Number
7-159-09
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 395.63

WAFER CARRIER/PRECISION TOOL 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1