(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-1487-01 |
1-1487-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Manufacturer Product Name | Manufacturer Model | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,217.00 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 16 Day(s) | Rounded tip type | Acid Resistant Tweezers K2A | K2A | 4560111743600 | 1 pc. | ||
฿ 854.78 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 19 Day(s) | Flat tip | Acid Resistant Tweezers KR | KR | 4560111743631 | 1 pc. |
[Specifications]
·Non-magnetic tweezer with high acid resistance.
·Materials: PBTP (polybutylene terephthalate) with 20% glass reinforcement
Part Number |
---|
1-1487-01 |
1-1487-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Manufacturer Product Name | Manufacturer Model | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,217.00 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 16 Day(s) | Rounded tip type | Acid Resistant Tweezers K2A | K2A | 4560111743600 | 1 pc. | ||
฿ 854.78 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 19 Day(s) | Flat tip | Acid Resistant Tweezers KR | KR | 4560111743631 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?