All Ceramic Tweezers

Caution
Product Description
Ceramic tweezers that can be selected for a variety of applications.
[Features]
· 8501: Standard model with 0.5 R rounded tips and grooves on the inner surfaces.
· 8501-F: The tip is the same as that of model 8501; however, the inside of the tip is flat.
· 8501-GG: The tip is sharply tapered and the inside is made flat.
· 8507: Thanks to the beak-shaped curved tip, it can be used completely differently from the standard type.
· Made of ceramic materials.
[Applications]
· Special precision tool that is ideal for electrical components and semiconductor assembly, and for use in university research institutions, etc.
Tweezers That Can Be Used To Fit The Application Due To The Shape Of The Tip And Structure Of The Interior

Made of ceramic (zirconia).
Properties Of Ceramic Parts
- Plenty of heat resistance. (700°C or less, thermal shock resistance △T = 350°C)
- Plenty of chemical resistance. (Excluding hydrofluoric acid)
- No elution of metal contaminants or organic substances.
- Nonmagnetic and provides plenty of insulation.
- Exceptional abrasion resistance. (At least 10 times that of metal and at least 100 times that of plastic)
- Solder and silver solder do not adhere easily.
Product Range Of All-Ceramic Tweezers
| Part No. | Model Number | Tip Shape | Size (mm) | Note / JAN Code |
|---|---|---|---|---|
| 7-166-08 | 8501 | With Stripes | 125 | 4953998007802 |
| 7-166-09 | 8501-F | Without Stripes | 125 | 4953998007819 |
| 7-166-10 | 8501-GG | Sharp tip | 125 | 4953998007826 |
| 7-166-11 | 8507 | Bent Tip | 120 | 4953998007833 |
Outline Drawing And Dimensions Of All-Ceramic Tweezers

7-166-08

7-166-09

7-166-10

7-166-11