(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fiber Tip Tweezers, Total Length (mm) 125/130

Fiber Tip Tweezers, Total Length (mm) 125/130

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 9-3008-05

  • Product Type
    Tweezers
  • Tweezers Feature
    Special
  • Material
    Carbon
  • A(mm)
    125
  • B(mm)
    10
  • C(mm)
    -
  • Manufacturer Product Name
    Fiber Tipped Tweezers 250CF
  • Manufacturer Model
    250CF
  • Specification details
    Non-magnetic metal Acid resistance
  • Heat Resistant Temperature(°C)
    190 (instantaneous), 130 (continuous)
  • Capacity
    1 pc.
Part Number
9-3008-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 4,442.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 20 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Special
  • Material
    Carbon
  • A(mm)
    125
  • B(mm)
    10
  • C(mm)
    -
  • Manufacturer Product Name
    Fiber Tipped Tweezers 250CF
  • Manufacturer Model
    250CF
  • Specification details
    Non-magnetic metal Acid resistance
  • Heat Resistant Temperature(°C)
    190 (instantaneous), 130 (continuous)
  • Capacity
    1 pc.

Product Description

[Features]
·Fiber tip tweezer.
·ESD safe.
[Specifications]
·"Handle"Materials: Non-magnetic (316L) metal
·"Insert"Materials: Nylon 66 + carbon fiber

Specifications of 9-3008-05

  • Product Type
    Tweezers
  • Tweezers Feature
    Special
  • Material
    Carbon
  • A(mm)
    125
  • B(mm)
    10
  • C(mm)
    -
  • Manufacturer Product Name
    Fiber Tipped Tweezers 250CF
  • Manufacturer Model
    250CF
  • Specification details
    Non-magnetic metal Acid resistance
  • Heat Resistant Temperature(°C)
    190 (instantaneous), 130 (continuous)
  • Capacity
    1 pc.
Part Number
9-3008-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 4,442.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 20 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1