(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Tweezers Kit

Tweezers Kit

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-6691-04

  • Product Type
    Tweezers
  • Tweezers Feature
    Special
  • Material
    Alloy
  • Manufacturer Product Name
    Tweezers Kit NC Set 5 Pcs
  • Manufacturer Model
    NC Set
  • Capacity
    1 Set (ID-7NC, ID-5NC, ID-3CNC, ID-2ANC, ID-1ANC)
Part Number
1-6691-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 25,897.00

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

5 Pieces Per Package

20 Day(s) 1 Set (ID-7NC, ID-5NC, ID-3CNC, ID-2ANC, ID-1ANC)

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Special
  • Material
    Alloy
  • Manufacturer Product Name
    Tweezers Kit NC Set 5 Pcs
  • Manufacturer Model
    NC Set
  • Capacity
    1 Set (ID-7NC, ID-5NC, ID-3CNC, ID-2ANC, ID-1ANC)

Product Description

[Features]
·Non-magnetic stainless steel tweezers.
· It has excellent chemical resistance.
·Materials: Non-magnetic stainless steel

Specifications of 1-6691-04

  • Product Type
    Tweezers
  • Tweezers Feature
    Special
  • Material
    Alloy
  • Manufacturer Product Name
    Tweezers Kit NC Set 5 Pcs
  • Manufacturer Model
    NC Set
  • Capacity
    1 Set (ID-7NC, ID-5NC, ID-3CNC, ID-2ANC, ID-1ANC)
Part Number
1-6691-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 25,897.00

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

5 Pieces Per Package

20 Day(s) 1 Set (ID-7NC, ID-5NC, ID-3CNC, ID-2ANC, ID-1ANC)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1