(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Carbide Tweezers

Carbide Tweezers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-5094-04

  • Product Type
    Tweezers
  • Tweezers Feature
    Special
  • Size(mm)
    110
  • Material
    Alloy (Nickel, Chrome, Molybdenum)
  • Manufacturer Product Name
    Carbide Tweezers QID-5NC
  • Manufacturer Model
    ID-5NC
  • Specification details
    100% nonmagnetic/with plastic case
  • Heat Resistant Temperature(°C)
    800
  • Hardness
    60~64HRC
  • Capacity
    1 pc.
Part Number
2-5094-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 4,670.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Special
  • Size(mm)
    110
  • Material
    Alloy (Nickel, Chrome, Molybdenum)
  • Manufacturer Product Name
    Carbide Tweezers QID-5NC
  • Manufacturer Model
    ID-5NC
  • Specification details
    100% nonmagnetic/with plastic case
  • Heat Resistant Temperature(°C)
    800
  • Hardness
    60~64HRC
  • Capacity
    1 pc.

Product Description

[Features]
·Strong and straight tip
·Hardness No. 1
·Excellent strength even at high temperatures up to 800°C
·Maintains sharpness in addition to resistance to metal fatigue caused by repeated use
·6 times stronger than SA (non-magnetic) type
·Corrosion resistance to most chemicals, hydrochloric acid
·100% non-magnetic

Specifications of 2-5094-04

  • Product Type
    Tweezers
  • Tweezers Feature
    Special
  • Size(mm)
    110
  • Material
    Alloy (Nickel, Chrome, Molybdenum)
  • Manufacturer Product Name
    Carbide Tweezers QID-5NC
  • Manufacturer Model
    ID-5NC
  • Specification details
    100% nonmagnetic/with plastic case
  • Heat Resistant Temperature(°C)
    800
  • Hardness
    60~64HRC
  • Capacity
    1 pc.
Part Number
2-5094-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 4,670.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1