(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tweezers For Wafers

Tweezers For Wafers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,200.77 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-9915-01
1-9915-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Tip width
(mm)
Manufacturer Product Name Manufacturer Model Capacity

฿ 2,200.77

WAFER CARRIER/PRECISION TOOL 1 Piece(s) Same day ID-2WFCPRSA 6.6 Tweezers For Wafers ID2WFCPRSA ID-2WFCPRSA 1 pc.

฿ 2,200.77

WAFER CARRIER/PRECISION TOOL 1 Piece(s) Same day ID-4WFCPRSA 12 Tweezers For Wafers ID4WFCPRSA ID-4WFCPRSA 1 pc.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Wafer
  • Overall Length(mm)
    130
  • Material
    PEEK (Polyetheretherketone), CF (Carbon Fiber) Reinforced
  • Heat Resistant Temperature(°C)
    260 to 300
  • Features
    Strong and sturdy, featuring outstanding chemical resistance and durability.
  • Capacity
    1 pc.

Product Description

[Features]
·It has excellent chemical resistance and durability, and is strong and rigid.
·The tip can be replaced.
·PEEK (polyetheretherketone) / CF (carbon fiber) reinforcement

Part Number
1-9915-01
1-9915-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Tip width
(mm)
Manufacturer Product Name Manufacturer Model Capacity

฿ 2,200.77

WAFER CARRIER/PRECISION TOOL 1 Piece(s) Same day ID-2WFCPRSA 6.6 Tweezers For Wafers ID2WFCPRSA ID-2WFCPRSA 1 pc.

฿ 2,200.77

WAFER CARRIER/PRECISION TOOL 1 Piece(s) Same day ID-4WFCPRSA 12 Tweezers For Wafers ID4WFCPRSA ID-4WFCPRSA 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1