(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Ultra Precision Tweezers, Tip Bending

Ultra Precision Tweezers, Tip Bending

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-8186-01

  • Product Type
    Tweezers
  • Tweezers Feature
    Precision
  • Overall Length(mm)
    140
  • Material
    SA (Acid Resistant Stainless Steel)
  • Manufacturer Product Name
    Ultraprecision Tweezers 65A
  • Manufacturer Model
    65A
  • Features
    Long and slim. 8 mm curved tip with 35° angle.
  • Capacity
    1 pc.
Part Number
1-8186-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 2,837.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 16 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Precision
  • Overall Length(mm)
    140
  • Material
    SA (Acid Resistant Stainless Steel)
  • Manufacturer Product Name
    Ultraprecision Tweezers 65A
  • Manufacturer Model
    65A
  • Features
    Long and slim. 8 mm curved tip with 35° angle.
  • Capacity
    1 pc.

Product Description

Slim and long, bent 8 mm 35° from the tip.
RoHS2 (EU) 2015 / 863 compliant, overall length (mm): 140, material: SA (acid resistant stainless steel)

Specifications of 1-8186-01

  • Product Type
    Tweezers
  • Tweezers Feature
    Precision
  • Overall Length(mm)
    140
  • Material
    SA (Acid Resistant Stainless Steel)
  • Manufacturer Product Name
    Ultraprecision Tweezers 65A
  • Manufacturer Model
    65A
  • Features
    Long and slim. 8 mm curved tip with 35° angle.
  • Capacity
    1 pc.
Part Number
1-8186-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 2,837.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 16 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1