Precision pin set 115 mm No.51

Brand :
AS ONE

Caution

    Product Description

    [Features]
    With angled and sharp cutting edge.
    ·Part number: 7-562-41
    Made of titanium, it is 3 times stronger than aluminum and half as light as steel.
    It also has better corrosion resistance than stainless steel and can withstand temperatures as high as 430°C.
    ·Part number: 7-562-69
    Composed of chrome, cobalt, titanium, and so on, it has the toughness to withstand semi-permanent use.
    It is extremely resistant to temperature changes, maintains the strength of the tip even at 500°C, and does not change.
    100% non-magnetizable, 100% non-corrosive and non-rusting.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Precision pin set 115 mm No.51 | AS ONE | MISUMI Thailand