(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

MEISTER Tweezers No.SS AXAL / Titanium / Acid-Resistant Steel

MEISTER Tweezers No.SS AXAL / Titanium / Acid-Resistant Steel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-7905-20

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Specifications
    SA-Made
  • Overall Length(mm)
    135
  • Manufacturer Product Name
    MEISTER Tweezers SS-SA
  • Manufacturer Model
    SS-SA
  • JAN Code
    4560111745819
  • Features
    Tweezers with a thin body and a sharp tip.
  • Capacity
    1 pc.
Part Number
6-7905-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,694.16

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 18 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Specifications
    SA-Made
  • Overall Length(mm)
    135
  • Manufacturer Product Name
    MEISTER Tweezers SS-SA
  • Manufacturer Model
    SS-SA
  • JAN Code
    4560111745819
  • Features
    Tweezers with a thin body and a sharp tip.
  • Capacity
    1 pc.

Product Description

[Features]
·High-quality tweezer made in Switzerland are washed with high-purity water and vaccum-packed.
·High-quality tweezer for precision work made in Switzerland by skilled craftsmen.
·Oil and dust have been removed from the surface of the tweezers with 18 MΩ high-purity water.
·After being washed and dried, each product is individually packed in a Class-100 cleanroom.
·Can be used safely even in a severe cleanroom environment.

Specifications of 6-7905-20

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Specifications
    SA-Made
  • Overall Length(mm)
    135
  • Manufacturer Product Name
    MEISTER Tweezers SS-SA
  • Manufacturer Model
    SS-SA
  • JAN Code
    4560111745819
  • Features
    Tweezers with a thin body and a sharp tip.
  • Capacity
    1 pc.
Part Number
6-7905-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,694.16

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 18 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1