(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MEISTER Tweezers No.2A AXAL / Titanium / Acid-Resistant Steel

MEISTER Tweezers No.2A AXAL / Titanium / Acid-Resistant Steel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-7905-54

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Specifications
    SA-Made
  • Overall Length(mm)
    120
  • Manufacturer Product Name
    MEISTER Tweezers 2A-SA
  • Manufacturer Model
    2A-SA
  • JAN Code
    4560111746038
  • Features
    Flat tip type that's convenient for handling cables and thin films.
  • Capacity
    1 pc.
Part Number
6-7905-54
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,650.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Specifications
    SA-Made
  • Overall Length(mm)
    120
  • Manufacturer Product Name
    MEISTER Tweezers 2A-SA
  • Manufacturer Model
    2A-SA
  • JAN Code
    4560111746038
  • Features
    Flat tip type that's convenient for handling cables and thin films.
  • Capacity
    1 pc.

Product Description

[Specifications]
·The flat tip is convenient for handling cables and thin films.

Specifications of 6-7905-54

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Specifications
    SA-Made
  • Overall Length(mm)
    120
  • Manufacturer Product Name
    MEISTER Tweezers 2A-SA
  • Manufacturer Model
    2A-SA
  • JAN Code
    4560111746038
  • Features
    Flat tip type that's convenient for handling cables and thin films.
  • Capacity
    1 pc.
Part Number
6-7905-54
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,650.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1