Vacuum Tweezers V8901-A-ESD, Stand For Tip, Main Body And Tip Stand

Caution
Product Description
Pen-type vacuum tweezers that do not require an electric pump.
[Features]
· The specialized stand allows for placement of 8 tips and pen-type or vacuum tweezer handles.
· Pads can also be directly affixed to the tweezer tips.
· The tip rubber stand is a slip-proof type stand that can hold 16 tips.
· One of each tip.
· Curved types: ø3.18 (diameter 3.18 mm), ø6.35 (diameter 6.35 mm), ø9.53 (diameter 9.53 mm).
· Straight type: ø6.35 (diameter 6.35 mm).
[Applications]
· Special precision tool that is ideal for electrical components and semiconductor assembly, and for use in university research institutions, etc.
Pen-Type Vacuum Tweezers That Do Not Need A Powered Pump
The main unit is made of aluminum, and the tip pad is made of conductive silicone.

V8901-A-ESD

V8901-A-ESD (with 4 tips)

V8901-A-ESD tip rubber stand

Dedicated stand
Product Range Of Vacuum Tweezers
| Part No. | Model Number | Specifications | Note / JAN Code |
|---|---|---|---|
| 1-9707-02 | V8901-A-ESD | Main Unit + 4 Tips | 4582110948411 |
| 1-9707-11 | VTH-16 | Tip Stand | 4582110948404 |
| 1-9707-12 | VBM-3 | Dedicated stand | 4582110948398 |
Specifications
· Main unit size: ø13 × 146 mm
· Suction power: 20 g (when using 9.53 mm)
· Material: Main unit / aluminum; tip / conductive silicone (104 to 106 Ω)
Note
*The tip pad is not included with the main unit.