(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
7-393-02 |
7-393-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Manufacturer Product Name | Tip number | Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 1,717.00 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 30 Day(s) | ø0.4 (Hole Diameter) | fluoropolymer Tip for Vacuum Tweezers T-04 | 04 | 1 pc. | ||
฿ 1,717.00 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 30 Day(s) | ø6.0 (Hole Diameter) | fluoropolymer Tip for Vacuum Tweezers T-60 | 60 | 1 pc. |
[Specifications]
· Material: M Series: Brass (Nickel Chromium Plated); T Series: PTFE (Fluororesin); PK Series: Conductive PEEK (Polyether Ether Ketone)
Part Number |
---|
7-393-02 |
7-393-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Manufacturer Product Name | Tip number | Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 1,717.00 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 30 Day(s) | ø0.4 (Hole Diameter) | fluoropolymer Tip for Vacuum Tweezers T-04 | 04 | 1 pc. | ||
฿ 1,717.00 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 30 Day(s) | ø6.0 (Hole Diameter) | fluoropolymer Tip for Vacuum Tweezers T-60 | 60 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?