Vacuum Tweezers V3200

Brand :
AS ONE

Caution

    Product Description

    [Features]
    - You can attach the pump to the pocket or belt, so it doesn't take up much space.
    - 9 types of replacement tip are included.
    [Specifications]
    - Material Main: Aluminum
    - Material Air Code: PU (polyutylene)
    - Material Advanced Pad: Synthetic Rubber (Buna-N, silicon free, 10 ^ 11~10 ^ 12 ohm)
    - Pumps Size: 108 x 60 x 22 mm
    - Pumps Weight: 95 g
    - Air cord connection diameter: φ2 mm
    - Power supply: 0000P alkaline battery (Test Included)
    - Model number: V 3200
    - Main unit size (mm): 13 x 135
    - Weight (g): 18

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat