(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Tweezers

Vacuum Tweezers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 182.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
9-5007-11
9-5007-12
9-5007-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Overall Length
(mm)
External Dimensions
(mm)
Manufacturer Product Name Manufacturer Model JAN Code Maximum absorption amount
(g)
Weight
(g)

฿ 273.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) Vent Nozzle (With Stopper): 1.1 mm 1.1 123 x φ10 携帯吸着ピンセットA1165ノズル1.1 A1165 4962615004155 2 About 25

฿ 182.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) パッド/3mm 3 - 携帯吸着ピンセットA1166パッド3mm A1166 4962615004162 20 -

฿ 182.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) パッド/7mm 7 - 携帯吸着ピンセットA1167パッド7mm A1167 4962615004179 120 -

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Vacuum
  • Other
    Option
  • Accessory
    Vent Nozzle: 0.4 / 1.1 mm x 1 Piece Each, Pad: φ3 / 7 mm x 1 Piece Each
  • Power Supply(Hz)
    AC100V 50/60 5W
  • Power cord length(m)
    2.0 (3P Plug)
  • Pump
    Diaphragm Pump
  • Maximum Pressure Achieved(kPa)
    About 37.3 (280 mmHg)
  • Features
    Materials to specifically counter static electricity have been used for the pen section, the adsorbing pad, and air hose.

Product Description

Uses static counter measure materials for even the pen section, adsorption pad and air hose.

Part Number
9-5007-11
9-5007-12
9-5007-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Overall Length
(mm)
External Dimensions
(mm)
Manufacturer Product Name Manufacturer Model JAN Code Maximum absorption amount
(g)
Weight
(g)

฿ 273.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) Vent Nozzle (With Stopper): 1.1 mm 1.1 123 x φ10 携帯吸着ピンセットA1165ノズル1.1 A1165 4962615004155 2 About 25

฿ 182.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) パッド/3mm 3 - 携帯吸着ピンセットA1166パッド3mm A1166 4962615004162 20 -

฿ 182.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) パッド/7mm 7 - 携帯吸着ピンセットA1167パッド7mm A1167 4962615004179 120 -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1