(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Tweezers VCS-9-B

Vacuum Tweezers VCS-9-B

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-9708-11

  • Product Type
    Tweezers
  • Tweezers Feature
    Vacuum
  • Size(mm)
    76X152X64
  • Specifications
    Replacement 9-Piece Set
  • Ultimate Vacuum(kPa)
    152mmHg
  • Tip material
    Static Electricity-Diffusing Rubber
  • Manufacturer Product Name
    Vacuum Tweezers VCS-9-B
  • Manufacturer Model
    VCS-9-B
  • Compatible Adsorption Tip
    1-1422-01~05、1-1423-01~05
  • Accessory
    Handle (Normal Open), Air Cord (1.2 m), Tip x 9 Pcs. (Curved Type: ø2.4 mm/ø3.2 mm/ø4.8 mm/ø6.4 mm/ø9.5 mm, Straight Type: ø3.2 mm/ø6.4 mm/ø9.5 mm/: φ3.2 mm/φ6.4 mm/φ9.5 mm/φ12.7 mm
  • Weight(g)
    600
  • Features
    Compact desktop type that doesn't take up much space. Low-noise type.
  • Footnotes
    For replacement pads, see 1-1421-01 - 07.
  • Capacity
    1 Set (Curved Type: φ2.4 mm/φ3.2 mm/φ4.8 mm/φ6.4 mm/φ9.5 mm, Straight Type: φ3.2 mm/φ6.4 mm/φ9.5 mm/φ12.7 mm)
Part Number
1-9708-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 2,324.94

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 18 Day(s) 1 Set (Curved Type: φ2.4 mm/φ3.2 mm/φ4.8 mm/φ6.4 mm/φ9.5 mm, Straight Type: φ3.2 mm/φ6.4 mm/φ9.5 mm/φ12.7 mm)

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Vacuum
  • Size(mm)
    76X152X64
  • Specifications
    Replacement 9-Piece Set
  • Ultimate Vacuum(kPa)
    152mmHg
  • Tip material
    Static Electricity-Diffusing Rubber
  • Manufacturer Product Name
    Vacuum Tweezers VCS-9-B
  • Manufacturer Model
    VCS-9-B
  • Compatible Adsorption Tip
    1-1422-01~05、1-1423-01~05
  • Accessory
    Handle (Normal Open), Air Cord (1.2 m), Tip x 9 Pcs. (Curved Type: ø2.4 mm/ø3.2 mm/ø4.8 mm/ø6.4 mm/ø9.5 mm, Straight Type: ø3.2 mm/ø6.4 mm/ø9.5 mm/: φ3.2 mm/φ6.4 mm/φ9.5 mm/φ12.7 mm
  • Weight(g)
    600
  • Features
    Compact desktop type that doesn't take up much space. Low-noise type.
  • Footnotes
    For replacement pads, see 1-1421-01 - 07.
  • Capacity
    1 Set (Curved Type: φ2.4 mm/φ3.2 mm/φ4.8 mm/φ6.4 mm/φ9.5 mm, Straight Type: φ3.2 mm/φ6.4 mm/φ9.5 mm/φ12.7 mm)

Product Description

It is a compact desktop type that does not take up much space. Quiet type.
* This product is only 9 replacement chipsets. The main body and handle are sold separately.

Specifications of 1-9708-11

  • Product Type
    Tweezers
  • Tweezers Feature
    Vacuum
  • Size(mm)
    76X152X64
  • Specifications
    Replacement 9-Piece Set
  • Ultimate Vacuum(kPa)
    152mmHg
  • Tip material
    Static Electricity-Diffusing Rubber
  • Manufacturer Product Name
    Vacuum Tweezers VCS-9-B
  • Manufacturer Model
    VCS-9-B
  • Compatible Adsorption Tip
    1-1422-01~05、1-1423-01~05
  • Accessory
    Handle (Normal Open), Air Cord (1.2 m), Tip x 9 Pcs. (Curved Type: ø2.4 mm/ø3.2 mm/ø4.8 mm/ø6.4 mm/ø9.5 mm, Straight Type: ø3.2 mm/ø6.4 mm/ø9.5 mm/: φ3.2 mm/φ6.4 mm/φ9.5 mm/φ12.7 mm
  • Weight(g)
    600
  • Features
    Compact desktop type that doesn't take up much space. Low-noise type.
  • Footnotes
    For replacement pads, see 1-1421-01 - 07.
  • Capacity
    1 Set (Curved Type: φ2.4 mm/φ3.2 mm/φ4.8 mm/φ6.4 mm/φ9.5 mm, Straight Type: φ3.2 mm/φ6.4 mm/φ9.5 mm/φ12.7 mm)
Part Number
1-9708-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 2,324.94

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 18 Day(s) 1 Set (Curved Type: φ2.4 mm/φ3.2 mm/φ4.8 mm/φ6.4 mm/φ9.5 mm, Straight Type: φ3.2 mm/φ6.4 mm/φ9.5 mm/φ12.7 mm)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1