(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-4463-03 |
9-3051-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Manufacturer Product Name | Manufacturer Model | Wafer Type | Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,884.80 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 5 Day(s) | 175X160X20.3 | Shipper H93-60-101-1116 | H93-60-101-1116 | 150mm | 1 pc. | ||
฿ 1,920.16 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | Same day | 226X213X20.3 | Wafer Tray H93-80-101-1116 | H93-80-101-1116 | 200mm | 1 pc. |
[Specifications]
·Easy to remove and stackable.
· Material: polycarbonate
Part Number |
---|
1-4463-03 |
9-3051-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Manufacturer Product Name | Manufacturer Model | Wafer Type | Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,884.80 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 5 Day(s) | 175X160X20.3 | Shipper H93-60-101-1116 | H93-60-101-1116 | 150mm | 1 pc. | ||
฿ 1,920.16 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | Same day | 226X213X20.3 | Wafer Tray H93-80-101-1116 | H93-80-101-1116 | 200mm | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?