(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
9-3035-01 |
9-3035-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Wafer Size (mm) |
Manufacturer Product Name | Manufacturer Model | Compatible Mask Substrate (mm) |
Length (mm) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,440.81 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 5 Day(s) | ø57 - ø127 x 1 pc | Dipper D14-0215 | D14-0215 | Length and width 50-127 / Thickness 3 or less x 1 pcs | 265 | 1 pc. | ||
฿ 4,413.23 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 5 Day(s) | ø57 or Less x 1 pc | Dipper D11-0215 | D11-0215 | Length and width 51 or less / Thickness 1.5 or less x 1 pcs | 185 | 1 pc. |
Wafer and mask can be easily fixed with the handle clip. Legs are fitted with V-shaped grooves for wafers at bottom of prismatic square groove in legs.
Part Number |
---|
9-3035-01 |
9-3035-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Wafer Size (mm) |
Manufacturer Product Name | Manufacturer Model | Compatible Mask Substrate (mm) |
Length (mm) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,440.81 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 5 Day(s) | ø57 - ø127 x 1 pc | Dipper D14-0215 | D14-0215 | Length and width 50-127 / Thickness 3 or less x 1 pcs | 265 | 1 pc. | ||
฿ 4,413.23 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 5 Day(s) | ø57 or Less x 1 pc | Dipper D11-0215 | D11-0215 | Length and width 51 or less / Thickness 1.5 or less x 1 pcs | 185 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?