(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Wafer Carrier Wafer Diameter (mm) 300 Number of Stored Filters: 26 Sheets

Wafer Carrier Wafer Diameter (mm) 300 Number of Stored Filters: 26 Sheets

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-5136-01

  • Product Type
    Wafer Carrier Tray
  • Wafer Diameter(mm)
    300
  • Manufacturer Product Name
    Wafer Carrier FOUP KT-3003
  • Manufacturer Model
    KT-3003
  • Storable quantity(sheet)
    26
  • D1(mm)
    44
  • Groove Pitch(mm)
    10
  • Specification details
    SEMI Standard Compliant
  • Features
    Lid/body shutoff is doubled to prevent penetration of particles.
  • Features 2
    Conductive materials are used for the main parts. Reinforces the mounting area of the main body and top flange.
  • Capacity
    1 unit
Part Number
2-5136-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 73,287.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Wafer Carrier Tray
  • Wafer Diameter(mm)
    300
  • Manufacturer Product Name
    Wafer Carrier FOUP KT-3003
  • Manufacturer Model
    KT-3003
  • Storable quantity(sheet)
    26
  • D1(mm)
    44
  • Groove Pitch(mm)
    10
  • Specification details
    SEMI Standard Compliant
  • Features
    Lid/body shutoff is doubled to prevent penetration of particles.
  • Features 2
    Conductive materials are used for the main parts. Reinforces the mounting area of the main body and top flange.
  • Capacity
    1 unit

Product Description

Lid/body shutoff is doubled to prevent penetration of particles. Conductive materials are used for the main parts. Reinforces the mounting area of the main body and top flange.

Specifications of 2-5136-01

  • Product Type
    Wafer Carrier Tray
  • Wafer Diameter(mm)
    300
  • Manufacturer Product Name
    Wafer Carrier FOUP KT-3003
  • Manufacturer Model
    KT-3003
  • Storable quantity(sheet)
    26
  • D1(mm)
    44
  • Groove Pitch(mm)
    10
  • Specification details
    SEMI Standard Compliant
  • Features
    Lid/body shutoff is doubled to prevent penetration of particles.
  • Features 2
    Conductive materials are used for the main parts. Reinforces the mounting area of the main body and top flange.
  • Capacity
    1 unit
Part Number
2-5136-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 73,287.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1