Square Carrier MASK

Caution
Product Description
Handle that can be set in a mask automatic washer made by Dainippon Screen Manufacturing.
[Features]
· 100 / 125 mm square carrier can be set in a mask automatic washer made by Dianippon Screen Manufacturing.
· Made of Semiplast A (PFA).
· Storage capacity: 50/60 MASK / 25 pcs., 100/125 MASK / 20 pcs.
· Groove spacing: 50/60 MASK / 4.76 mm, 100/125 MASK / 6.35 mm.
[Applications]
· Carrier for mask glass processing, for processing of quartz substrates, liquid crystals and hybrid substrates.
100/125-mm Square Carrier That Can Be Set In The Automatic Mask Washer Built By Dainippon Screen Manufacturing

Uses Semiplast for its material.
External View And Dimensions Of Square Carrier MASK

Outline drawing
(Unit: mm)
| Code | Model No. | A | B | C | FPC | BL | WF | PS | PF |
|---|---|---|---|---|---|---|---|---|---|
| -13 | 50MASK | 142.1 | 68.0 | 70.0 | - | - | 36.7 | 4.76 | 2.0 |
| -14 | 60MASK | 150.0 | 78.0 | 57.0 | - | - | 47.0 | 4.76 | 2.2 |
| -15 | 100MASK | 156.0 | 125.0 | 79.0 | - | - | 85.0 | 6.35 | 2.8 |
| -16 | 125MASK | 156.0 | 153.0 | 115.0 | - | - | 85.0 | 6.35 | 3.0 |
*PF = width of grooved bottom
| Carrier | Handle | ||||
|---|---|---|---|---|---|
| Inch | AS ONE Product No. | Model Number | HM Series | HS Series | H-01 (7-177-25) |
| □ 50 mm | 7-177-13 | 50MASK | HM-20 (7-178-01) | - | - |
| □ 60 mm | 7-177-14 | 60MASK | - | - | ○ |
| □ 100 mm | 7-177-15 | 100MASK | - | - | ○ |
| □ 125 mm | 7-177-16 | 125MASK | - | - | ○ |
Wafer carrier KM series handle compatibility table