(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-8302-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity |
---|---|---|---|---|---|---|
฿ 12,091.69 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 5 Day(s) | 1 pc. |
Antistatic wafer carrier for transport/storage.
[Features]
· KM-854NE-H4 has a handle.
· Storage capacity: KM-610NE-A2 / 12 pcs., 25 pcs., KM-854NE-H4 / 13 pcs., other / 25 pcs.
· Material: Semiplast NEO (PBT + carbon).
[Applications]
· Can be used to transport and store wafers.
Part Number |
---|
1-8302-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity |
---|---|---|---|---|---|---|
฿ 12,091.69 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 5 Day(s) | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Material is Semiplast
Part No. | Model Number | Wafer Diameter (mm) | Size (mm) |
---|---|---|---|
1-8302-01 | KM-511NE-SH | 125 (5") | 153.80 × 165.64 × 146.00 |
1-8302-02 | KM-627NE-SH | 150 (6") | 177.80 × 169.38 × 163.60 |
1-8302-04 | KM-610NE-A2 | 150 (6") | 168.00 × 142.81 × 163.50 |
1-8302-03 | KM-834NE-H | 200 (8") | 234.18 × 203.20 × 219.08 |
1-8302-05 | KM-854NE-H4 | 200 (8") | 235.00 × 231.55 × 219.00 |
Size table
Carrier | Handle | |||||
---|---|---|---|---|---|---|
Model Number | HM Series | HS Series | HG Series | H-01 | Inch | |
1-8302-01 | KM-511NE-SH | ― | ― | ― | ― | 5 |
1-8302-02 | KM-627NE-SH | ○ HM-60 (7-178-13) | ○ HS-60 (7-178-12) | ― | ― | 6 |
1-8302-03 | KM-834NE-H | ― | ― | ― | 8 |
Handle compatibility table
Carrier | Handle | ||||
---|---|---|---|---|---|
Inch | AS ONE Product No. | Model Number | HM Series | HS Series | H-01 (7-177-25) |
5 | 1-8302-01 | KM-511NE-SH | ― | ― | ― |
6 | 1-8302-02 | KM-627NE-SH | HM-60 (7-178-13) | HS-60 (7-178-12) | ― |
1-8302-04 | KM-610NE-A2 | ― | ― | ○ | |
8 | 1-8302-03 | KM-834NE-H | ― | ― | ― |
1-8302-05 | KM-854NE-H4 | HM-80 (6-7987-46) | ― | ― |
Handle compatibility table
How can we improve?
How can we improve?