(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

White Coat, Fluorine Coating Lab Coat

White Coat, Fluorine Coating Lab Coat

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-7709-03

  • Product Type
    White coat
  • Size
    XL
  • Color
    White based
  • Compatible Height(cm)
    161~175
  • Thermal Conductivity(caL/cm.Sec)
    -5.9
  • Melting temperature
    295℃
  • Manufacturer Product Name
    Fluorine Coating Lab Coat CS-MGC-XL
  • Manufacturer Model
    CS-MGC-XL
  • JAN Code
    4560111754132
  • Features
    Fluorine coated fiber is used, giving it excellent chemical resistance.
  • Material
    Polyester/98%, Electroconductive yarn/2%
  • Amount Of Content
    1 Pair
Part Number
1-7709-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,921.34

WHITE COAT 1 Piece(s) Same day 1 Pair

Basic Specifications

  • Product Type
    White coat
  • Size
    XL
  • Color
    White based
  • Compatible Height(cm)
    161~175
  • Thermal Conductivity(caL/cm.Sec)
    -5.9
  • Melting temperature
    295℃
  • Manufacturer Product Name
    Fluorine Coating Lab Coat CS-MGC-XL
  • Manufacturer Model
    CS-MGC-XL
  • JAN Code
    4560111754132
  • Features
    Fluorine coated fiber is used, giving it excellent chemical resistance.
  • Material
    Polyester/98%, Electroconductive yarn/2%
  • Amount Of Content
    1 Pair

Product Description

Fluorine coated fiber is used, giving it excellent chemical resistance.

Specifications of 1-7709-03

  • Product Type
    White coat
  • Size
    XL
  • Color
    White based
  • Compatible Height(cm)
    161~175
  • Thermal Conductivity(caL/cm.Sec)
    -5.9
  • Melting temperature
    295℃
  • Manufacturer Product Name
    Fluorine Coating Lab Coat CS-MGC-XL
  • Manufacturer Model
    CS-MGC-XL
  • JAN Code
    4560111754132
  • Features
    Fluorine coated fiber is used, giving it excellent chemical resistance.
  • Material
    Polyester/98%, Electroconductive yarn/2%
  • Amount Of Content
    1 Pair
Part Number
1-7709-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,921.34

WHITE COAT 1 Piece(s) Same day 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1