(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Static Wet Wiper

Anti-Static Wet Wiper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2368-01

  • Product Type
    Wiper
  • Material
    Cotton
  • Sheet size(mm)
    160×300
  • Color
    White
  • Specifications
    In container
  • Manufacturer Product Name
    Anti-Static Wet Wiper EB-35
  • Manufacturer Model Number
    EB-35
  • JAN Code
    4560170005794
  • Ingredient
    Ethanol, Antistatic Agent, Purified Water
  • Features
    It reduces the generation of static electricity and prevents dirt from re-adhering after wiping.
  • Quantity
    1 case (250 sheets x 4 pcs)
Part Number
1-2368-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 9,398.43

WIPER FOR CLEAN ROOM 1 Pack(s)

1,000 Pieces Per Package

8 Day(s) 1 case (250 sheets x 4 pcs)

Basic Specifications

  • Product Type
    Wiper
  • Material
    Cotton
  • Sheet size(mm)
    160×300
  • Color
    White
  • Specifications
    In container
  • Manufacturer Product Name
    Anti-Static Wet Wiper EB-35
  • Manufacturer Model Number
    EB-35
  • JAN Code
    4560170005794
  • Ingredient
    Ethanol, Antistatic Agent, Purified Water
  • Features
    It reduces the generation of static electricity and prevents dirt from re-adhering after wiping.
  • Quantity
    1 case (250 sheets x 4 pcs)

Product Description

By adding an anti-static agent that is highly effective in suppressing generation of static electricity, it prevents reattachment of dirt after wiping and can be used for wiping precision instruments, plastics, and acrylics.

Specifications of 1-2368-01

  • Product Type
    Wiper
  • Material
    Cotton
  • Sheet size(mm)
    160×300
  • Color
    White
  • Specifications
    In container
  • Manufacturer Product Name
    Anti-Static Wet Wiper EB-35
  • Manufacturer Model Number
    EB-35
  • JAN Code
    4560170005794
  • Ingredient
    Ethanol, Antistatic Agent, Purified Water
  • Features
    It reduces the generation of static electricity and prevents dirt from re-adhering after wiping.
  • Quantity
    1 case (250 sheets x 4 pcs)
Part Number
1-2368-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 9,398.43

WIPER FOR CLEAN ROOM 1 Pack(s)

1,000 Pieces Per Package

8 Day(s) 1 case (250 sheets x 4 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1