(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

TORAYSEE®

TORAYSEE®

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-234-02

  • Product Type
    Wiper
  • Material
    Other
  • Sheet size(mm)
    240×240
  • Color
    Other
  • Manufacturer Product Name
    Toraysee 240x240
  • JAN Code
    4960685900032
  • Detailed Material
    Micro fiber
  • Specification details
    Washable
  • Features
    Countless fine micro-loops securely remove dirt.
  • Quantity
    1 pc.
Part Number
2-234-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 462.00

WIPER FOR CLEAN ROOM 1 Piece(s) 18 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Wiper
  • Material
    Other
  • Sheet size(mm)
    240×240
  • Color
    Other
  • Manufacturer Product Name
    Toraysee 240x240
  • JAN Code
    4960685900032
  • Detailed Material
    Micro fiber
  • Specification details
    Washable
  • Features
    Countless fine micro-loops securely remove dirt.
  • Quantity
    1 pc.

Product Description

It removes dirt and stains properly with fine and countless microloop, and is washable to keep your work environment clean.

Specifications of 2-234-02

  • Product Type
    Wiper
  • Material
    Other
  • Sheet size(mm)
    240×240
  • Color
    Other
  • Manufacturer Product Name
    Toraysee 240x240
  • JAN Code
    4960685900032
  • Detailed Material
    Micro fiber
  • Specification details
    Washable
  • Features
    Countless fine micro-loops securely remove dirt.
  • Quantity
    1 pc.
Part Number
2-234-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 462.00

WIPER FOR CLEAN ROOM 1 Piece(s) 18 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1