(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
9-3061-01 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Quantity |
---|---|---|---|---|---|---|---|
฿ 2,674.44 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
Same day | 1 Pack (10 pcs) |
Wiping cloth that is washed in super pure water and is class 100 compliant.
[Features]
· Waste cloth with excellent absorbency that captures microparticles of dust.
· Uses ultra-fine fibers, preventing nap from forming on the cloth surface, to keep dust generation to extremely low levels.
[Applications]
· For cleanroom wiping tasks.
Part Number |
---|
9-3061-01 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Quantity |
---|---|---|---|---|---|---|---|
฿ 2,674.44 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
Same day | 1 Pack (10 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Can also be used in cleanrooms.
Part No. | Size (mm) | Quantity | Note / JAN Code |
---|---|---|---|
9-3061-01 | 240 × 240 | 1 Case (Contains 10 Sheets) | 4560274451640 |
There is no unstable fluff on the surface of the fabric. It also uses strong Belima X ultra-fine fibers to minimize dust generation. Dust-free cleaning, cleanroom packaging. In addition, it is also possible to reuse the product depending on the environment.
Sample: size 24 cm × 24 cm, cleanroom pack.
Measurement method: JIS-B-9923 system Make the sample generate dust using the tumbling method and measure using a light-scattering particle measurement device. Average of three values.
Measurement device: RION KC-15. Printer KP-11.
* The data is for reference.
Particle Diameter | Average Dust Generation |
---|---|
0.3 µm | 19 |
0.5 µm | 12 |
1.0 µm | 3 |
2.0 µm | 0 |
3.0 µm | 0 |
5.0 µm | 0 |
This product is made from Belima X high-density ultra-fine fibers and is appropriate even for fine, uneven objects to be wiped. Reliably catches even dust microparticles.
This product uses ultra-fine fibers, which have a wedge-shaped cross-section, that are a perfect fit to the surface of objects being wiped. Reliably strips away adhered dirt.
Synthetic fibers themselves are not normally absorbent, but they exhibit capillary action because of the use of Belima X ultra-fine fibers. This high-density composition captures and holds water.
Water Absorption Rate (sec/cm) | Water Retention Amount (g/m2) | |
---|---|---|
Vertical Direction | Horizontal Dimensions | |
6 | 6 | 230 |
Evaluation | ||
---|---|---|
Alcohols | Methanol | ○ |
Ethanol | ○ | |
Isopropanol | ○ | |
Ethylene Glycol | ○ | |
Hydrocarbons | Benzene | ○ |
Toluene | ○ | |
Xylene | ○ | |
n-Hexane | ○ | |
Chlorinated Hydrocarbons | Carbon Tetrachloride | ○ |
Trichloroethylene | ○ | |
Perchloroethylene | ○ | |
Others Organic Compounds | Acetone | ○ |
Dioxane | ○ | |
Tetrahydrofuran | ○ | |
Dimethylformamide | ○ | |
Kerosene | ○ | |
Acetic Acid (Conc.) | × | |
Acetic Acid (10%) | ○ | |
Nitric Acid (Conc.) | × | |
Nitric Acid (10%) | ○ | |
Inorganic Compounds | 1 N Sulfuric Acid | ○ |
0.1 N Sulfuric Acid | ○ | |
1 N Chlorine | ○ | |
0.1 N Chlorine | ○ | |
Aqueous Ammonia (25%) | ○ | |
6 N Caustic Soda | × | |
1 N Caustic Soda | × | |
0.1 N Caustic Soda | ○ | |
Hydrogen Peroxide (3%) | ○ | |
Hydrogen Peroxide (5%) | ○ | |
Sodium Hypochlorite (0.01%) | ○ | |
Sodium Hypochlorite (0.02%) | ○ |
○: Chemically and physically stable; ×: Cannot be used because it would dissolve.
Measurement method: Submerge at 15°C for 72 hr.
Unit: mg/sheet
Inorganic Ions | ||||
---|---|---|---|---|
Cl- | NO2- | NO3- | SO42- | |
Distilled Water | 0.151 | 0.263 | 0.047 | 0.260 |
Isopropanol | 0.153 | ND | ND | 0.130 |
Metal Ions | |||||
---|---|---|---|---|---|
Na | K | Ca | Mg | Fe | |
Distilled Water | 0.062 | 0.026 | 0.419 | 0.013 | ND |
Isopropanol | 0.057 | ND | ND | ND | ND |
ND shows values equal to or less than the detection limit values.
The measurement method is to completely submerge 1 sheet of a 24 cm × 24 cm clean pack product sample in an elution liquid for detection.
How can we improve?
How can we improve?