(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cleanroom Wiper

Cleanroom Wiper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-320-01

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    10
  • Size(in)
    9X9
  • Manufacturer Product Name
    Cleanroom Wiper AS-4000D
  • Manufacturer Model Number
    AS-4000D
  • JAN Code
    4560111729413
  • Detailed Material
    Polyester long filament 100%
  • Specification details
    2 Layer Packaging
  • Features
    Fraying is prevented with heat sealing and ultrasonic treatment of the edge surface.
  • Features 2
    It has been cleaned and packaged in a cleanroom of class 10.
  • Quantity
    1 Bag (100 Sheets)
Part Number
1-320-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 2,672.53

WIPER FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day 1 Bag (100 Sheets)

Basic Specifications

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    10
  • Size(in)
    9X9
  • Manufacturer Product Name
    Cleanroom Wiper AS-4000D
  • Manufacturer Model Number
    AS-4000D
  • JAN Code
    4560111729413
  • Detailed Material
    Polyester long filament 100%
  • Specification details
    2 Layer Packaging
  • Features
    Fraying is prevented with heat sealing and ultrasonic treatment of the edge surface.
  • Features 2
    It has been cleaned and packaged in a cleanroom of class 10.
  • Quantity
    1 Bag (100 Sheets)

Product Description

The end faces are heat sealed and ultrasonically treated to prevent fraying. Cleaned and packed in a class 10 clean room.

Specifications of 1-320-01

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    10
  • Size(in)
    9X9
  • Manufacturer Product Name
    Cleanroom Wiper AS-4000D
  • Manufacturer Model Number
    AS-4000D
  • JAN Code
    4560111729413
  • Detailed Material
    Polyester long filament 100%
  • Specification details
    2 Layer Packaging
  • Features
    Fraying is prevented with heat sealing and ultrasonic treatment of the edge surface.
  • Features 2
    It has been cleaned and packaged in a cleanroom of class 10.
  • Quantity
    1 Bag (100 Sheets)
Part Number
1-320-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 2,672.53

WIPER FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day 1 Bag (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1