(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wipe-All 60570

Wipe-All 60570

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-1425-01

  • Product Type
    Wiper
  • Material
    Pulp
  • Sheet size(mm)
    335×343
  • Color
    White
  • Type
    Fourfold
  • Manufacturer Product Name
    Wipe-All 60570 γ-Ray Irradiated Type
  • Manufacturer Model Number
    60570
  • JAN Code
    4560111729444
  • Detailed Material
    Pulp + PP (Polypropylene) Non-Woven Fabric
  • Specification details
    γ-Ray Sterilized
  • Features
    Even when this product absorbs water and solvent, it is still excellent in strength.
  • Features 2
    Has greater absorption than cloth and generates less lint and thread dust.
  • Quantity
    1 Bag (50 Sheets)
Part Number
1-1425-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 1,190.00

WIPER FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

20 Day(s) 1 Bag (50 Sheets)

Basic Specifications

  • Product Type
    Wiper
  • Material
    Pulp
  • Sheet size(mm)
    335×343
  • Color
    White
  • Type
    Fourfold
  • Manufacturer Product Name
    Wipe-All 60570 γ-Ray Irradiated Type
  • Manufacturer Model Number
    60570
  • JAN Code
    4560111729444
  • Detailed Material
    Pulp + PP (Polypropylene) Non-Woven Fabric
  • Specification details
    γ-Ray Sterilized
  • Features
    Even when this product absorbs water and solvent, it is still excellent in strength.
  • Features 2
    Has greater absorption than cloth and generates less lint and thread dust.
  • Quantity
    1 Bag (50 Sheets)

Product Description

[Features]
·Excellent strength even when water or solvent is penetrated
·Absorbs more than cloth, and does not produce lint or fluff.

Specifications of 1-1425-01

  • Product Type
    Wiper
  • Material
    Pulp
  • Sheet size(mm)
    335×343
  • Color
    White
  • Type
    Fourfold
  • Manufacturer Product Name
    Wipe-All 60570 γ-Ray Irradiated Type
  • Manufacturer Model Number
    60570
  • JAN Code
    4560111729444
  • Detailed Material
    Pulp + PP (Polypropylene) Non-Woven Fabric
  • Specification details
    γ-Ray Sterilized
  • Features
    Even when this product absorbs water and solvent, it is still excellent in strength.
  • Features 2
    Has greater absorption than cloth and generates less lint and thread dust.
  • Quantity
    1 Bag (50 Sheets)
Part Number
1-1425-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 1,190.00

WIPER FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

20 Day(s) 1 Bag (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1