(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Kim Towel (γ Ray Sterilized)

Kim Towel (γ Ray Sterilized)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-414-01

  • Product Type
    Wiper
  • Material
    Pulp
  • Sheet size(mm)
    380×330
  • Color
    Other
  • Type
    Fourfold, 4-ply
  • Manufacturer Product Name
    Kim Towel 61000 γ Ray Irradiation Type
  • Manufacturer Model Number
    61000 (sterilization pack)
  • JAN Code
    4560111729437
  • Features
    Great for air purification in the lab etc., where a clean environment is required.
  • Features 2
    Quickly and reliably absorbs large water stains, oil stains, and the like.
  • Quantity
    1 Bag (50 Sheets)
Part Number
1-414-01 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 652.00

฿ 521.01

WIPER FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

11 Day(s) 1 Bag (50 Sheets)

Basic Specifications

  • Product Type
    Wiper
  • Material
    Pulp
  • Sheet size(mm)
    380×330
  • Color
    Other
  • Type
    Fourfold, 4-ply
  • Manufacturer Product Name
    Kim Towel 61000 γ Ray Irradiation Type
  • Manufacturer Model Number
    61000 (sterilization pack)
  • JAN Code
    4560111729437
  • Features
    Great for air purification in the lab etc., where a clean environment is required.
  • Features 2
    Quickly and reliably absorbs large water stains, oil stains, and the like.
  • Quantity
    1 Bag (50 Sheets)

Specifications of 1-414-01

  • Product Type
    Wiper
  • Material
    Pulp
  • Sheet size(mm)
    380×330
  • Color
    Other
  • Type
    Fourfold, 4-ply
  • Manufacturer Product Name
    Kim Towel 61000 γ Ray Irradiation Type
  • Manufacturer Model Number
    61000 (sterilization pack)
  • JAN Code
    4560111729437
  • Features
    Great for air purification in the lab etc., where a clean environment is required.
  • Features 2
    Quickly and reliably absorbs large water stains, oil stains, and the like.
  • Quantity
    1 Bag (50 Sheets)
Part Number
1-414-01 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 652.00

฿ 521.01

WIPER FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

11 Day(s) 1 Bag (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1