(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Wipers 250x250–250x300

Clean Wipers 250x250–250x300

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2369-31

  • Product Type
    Wiper
  • Material
    Rayon
  • Sheet size(mm)
    250 x 250
  • Color
    White
  • Manufacturer Product Name
    Clean Wipers (1 Pack) FF-390C
  • Manufacturer Model Number
    FF-390C
  • JAN Code
    4905429244003
  • Specification details
    Irregular, 6-fold
  • Features
    Due to the intertwining between 6 irregular fibers and an adequate fiber, the dust generation is suppressed (excluding LF-8 G).
  • Features 2
    The surface is soft to allow easy removal of dirt even from delicate surfaces and minute parts.
  • Features 3
    Has excellent liquid absorbency.
  • Quantity
    1 Bag (100 Sheets)
Part Number
1-2369-31
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 441.77

WIPER FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day 1 Bag (100 Sheets)

Basic Specifications

  • Product Type
    Wiper
  • Material
    Rayon
  • Sheet size(mm)
    250 x 250
  • Color
    White
  • Manufacturer Product Name
    Clean Wipers (1 Pack) FF-390C
  • Manufacturer Model Number
    FF-390C
  • JAN Code
    4905429244003
  • Specification details
    Irregular, 6-fold
  • Features
    Due to the intertwining between 6 irregular fibers and an adequate fiber, the dust generation is suppressed (excluding LF-8 G).
  • Features 2
    The surface is soft to allow easy removal of dirt even from delicate surfaces and minute parts.
  • Features 3
    Has excellent liquid absorbency.
  • Quantity
    1 Bag (100 Sheets)

Product Description

Due to the intertwining between 6 irregular fibers and an adequate fiber, the dust generation is suppressed (excluding LF-8 G). The surface is soft to allow easy removal of dirt even from delicate surfaces and minute parts. Has excellent liquid absorbency.

Specifications of 1-2369-31

  • Product Type
    Wiper
  • Material
    Rayon
  • Sheet size(mm)
    250 x 250
  • Color
    White
  • Manufacturer Product Name
    Clean Wipers (1 Pack) FF-390C
  • Manufacturer Model Number
    FF-390C
  • JAN Code
    4905429244003
  • Specification details
    Irregular, 6-fold
  • Features
    Due to the intertwining between 6 irregular fibers and an adequate fiber, the dust generation is suppressed (excluding LF-8 G).
  • Features 2
    The surface is soft to allow easy removal of dirt even from delicate surfaces and minute parts.
  • Features 3
    Has excellent liquid absorbency.
  • Quantity
    1 Bag (100 Sheets)
Part Number
1-2369-31
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 441.77

WIPER FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day 1 Bag (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1