(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Cotton Ciegal 200X200

Cotton Ciegal 200X200

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 7-653-11

  • Product Type
    Wiper
  • Material
    Cotton
  • Sheet size(mm)
    200×200
  • Color
    White
  • Manufacturer Product Name
    Cotton Ciegal 200x200
  • Manufacturer Model Number
    200X200
  • Specification details
    Fourfold
  • Features
    Has excellent liquid absorbency, water retention, solvent resistance, and lint-free property. Anti-static and easy to incinerate.
  • Quantity
    1 case (100 sheets x 20 bags)
Part Number
7-653-11
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 5,857.00

WIPER CLEAN ROOM 20Bagx100pcs 1 Pack(s)

20 Pieces Per Package

Same day 1 case (100 sheets x 20 bags)

Basic Specifications

  • Product Type
    Wiper
  • Material
    Cotton
  • Sheet size(mm)
    200×200
  • Color
    White
  • Manufacturer Product Name
    Cotton Ciegal 200x200
  • Manufacturer Model Number
    200X200
  • Specification details
    Fourfold
  • Features
    Has excellent liquid absorbency, water retention, solvent resistance, and lint-free property. Anti-static and easy to incinerate.
  • Quantity
    1 case (100 sheets x 20 bags)

Product Description

Has excellent liquid absorbency, water retention, solvent resistance, and lint-free properties. Static-free and can be easily incinerated.

Specifications of 7-653-11

  • Product Type
    Wiper
  • Material
    Cotton
  • Sheet size(mm)
    200×200
  • Color
    White
  • Manufacturer Product Name
    Cotton Ciegal 200x200
  • Manufacturer Model Number
    200X200
  • Specification details
    Fourfold
  • Features
    Has excellent liquid absorbency, water retention, solvent resistance, and lint-free property. Anti-static and easy to incinerate.
  • Quantity
    1 case (100 sheets x 20 bags)
Part Number
7-653-11
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 5,857.00

WIPER CLEAN ROOM 20Bagx100pcs 1 Pack(s)

20 Pieces Per Package

Same day 1 case (100 sheets x 20 bags)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1