(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Cotton Ciegal 250x250

Cotton Ciegal 250x250

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 7-653-02

  • Product Type
    Wiper
  • Material
    Cotton
  • Sheet size(mm)
    250 x 250
  • Color
    White
  • Manufacturer Product Name
    Cotton Ciegal R-50
  • Detailed Material
    Cotton 50%, Rayon 50%
  • Specification details
    Fourfold
  • Features
    Has excellent liquid absorbency, water retention, and solvent resistance.
  • Features 2
    Excellent in lint-free property. It is antistatic and can be easily incinerated.
  • Quantity
    1 case (100 sheets x 30 bags)
Part Number
7-653-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 7,486.65

WIPER FOR CLEAN ROOM 1 Pack(s)

30 Pieces Per Package

Same day 1 case (100 sheets x 30 bags)

Basic Specifications

  • Product Type
    Wiper
  • Material
    Cotton
  • Sheet size(mm)
    250 x 250
  • Color
    White
  • Manufacturer Product Name
    Cotton Ciegal R-50
  • Detailed Material
    Cotton 50%, Rayon 50%
  • Specification details
    Fourfold
  • Features
    Has excellent liquid absorbency, water retention, and solvent resistance.
  • Features 2
    Excellent in lint-free property. It is antistatic and can be easily incinerated.
  • Quantity
    1 case (100 sheets x 30 bags)

Product Description

Has excellent liquid absorbency, water retention, and solvent resistance. Excellent lint-free properties. Static-free and can be easily incinerated.

Specifications of 7-653-02

  • Product Type
    Wiper
  • Material
    Cotton
  • Sheet size(mm)
    250 x 250
  • Color
    White
  • Manufacturer Product Name
    Cotton Ciegal R-50
  • Detailed Material
    Cotton 50%, Rayon 50%
  • Specification details
    Fourfold
  • Features
    Has excellent liquid absorbency, water retention, and solvent resistance.
  • Features 2
    Excellent in lint-free property. It is antistatic and can be easily incinerated.
  • Quantity
    1 case (100 sheets x 30 bags)
Part Number
7-653-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 7,486.65

WIPER FOR CLEAN ROOM 1 Pack(s)

30 Pieces Per Package

Same day 1 case (100 sheets x 30 bags)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1