(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ASPURE Polyester Wiper

ASPURE Polyester Wiper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 1-3927-52

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Size(in)
    9X9
  • Manufacturer Product Name
    AP Polyester Wiper AP909H
  • Manufacturer Model Number
    AP909H
  • JAN Code
    4571110707531
  • Cutting Method
    Heat Cut
  • Package Form
    Stack Packaging
  • Features
    Particle count, evaporation residue, and ion detection are minimized.
  • Features 2
    Heat cutting minimizes the level of dust and lint from the cut section.
  • Features 3
    Significantly reduces the generation of lint as it is made of polyester long filament.
  • Quantity
    1 case (150 sheets x 10 bags)
Part Number
1-3927-52
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 12,585.63

WIPER FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

Same day 1 case (150 sheets x 10 bags)

Basic Specifications

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Size(in)
    9X9
  • Manufacturer Product Name
    AP Polyester Wiper AP909H
  • Manufacturer Model Number
    AP909H
  • JAN Code
    4571110707531
  • Cutting Method
    Heat Cut
  • Package Form
    Stack Packaging
  • Features
    Particle count, evaporation residue, and ion detection are minimized.
  • Features 2
    Heat cutting minimizes the level of dust and lint from the cut section.
  • Features 3
    Significantly reduces the generation of lint as it is made of polyester long filament.
  • Quantity
    1 case (150 sheets x 10 bags)

Product Description

Polyester wiper, which is the most commonly used type for tasks in cleanrooms, that is safe and secure and has high utility.
[Features]
· Cleanroom wipe that suppresses particle count, evaporation residue and ion detection.
· Dust generation coming from the cut edges is minimized to the greatest extent by using a laser cut.
· Uses long polyester fibers to suppress the generation of lint.
[Applications]
· Can be used both for dry wiping and for wet wiping when dampened with pure water.
· For cleaning workbenches and equipment in high-level cleanrooms of class 100, etc.

Specifications of 1-3927-52

  • Product Type
    Wiper
  • Material
    Polyester
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Size(in)
    9X9
  • Manufacturer Product Name
    AP Polyester Wiper AP909H
  • Manufacturer Model Number
    AP909H
  • JAN Code
    4571110707531
  • Cutting Method
    Heat Cut
  • Package Form
    Stack Packaging
  • Features
    Particle count, evaporation residue, and ion detection are minimized.
  • Features 2
    Heat cutting minimizes the level of dust and lint from the cut section.
  • Features 3
    Significantly reduces the generation of lint as it is made of polyester long filament.
  • Quantity
    1 case (150 sheets x 10 bags)
Part Number
1-3927-52
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 12,585.63

WIPER FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

Same day 1 case (150 sheets x 10 bags)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Wiper Mostly For Use In A Clean Room, Made Of Polyester

Controls lint generation with its long fibers

Controls lint generation with its long fibers