(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kimtech Pure, CL4 Crew

Kimtech Pure, CL4 Crew

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 7-096-01

  • Product Type
    Wiper
  • Material
    Polypropylene
  • Sheet size(mm)
    304X304
  • Color
    White
  • Manufacturer Product Name
    Kimtech Pure CL4 Crew, 100 Sheets x 5
  • Manufacturer Model Number
    63111
  • JAN Code
    4901750631109
  • Detailed Material
    Nonwoven Fabric Made of PP (Polypropylene)
  • Features
    Can wipe off liquid up to 5 times its own standard weight.
  • Features 2
    A wiper with low dust emissions, also strong against acids, and unaffected by most chemicals.
Part Number
7-096-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 13,768.00

฿ 11,014.40

WIPER FOR CLEAN ROOM 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    Wiper
  • Material
    Polypropylene
  • Sheet size(mm)
    304X304
  • Color
    White
  • Manufacturer Product Name
    Kimtech Pure CL4 Crew, 100 Sheets x 5
  • Manufacturer Model Number
    63111
  • JAN Code
    4901750631109
  • Detailed Material
    Nonwoven Fabric Made of PP (Polypropylene)
  • Features
    Can wipe off liquid up to 5 times its own standard weight.
  • Features 2
    A wiper with low dust emissions, also strong against acids, and unaffected by most chemicals.

Product Description

Can wipe the liquid up to 5 times its own weight. A low dust-generating wiper that's resistant to acid and most chemicals.

Specifications of 7-096-01

  • Product Type
    Wiper
  • Material
    Polypropylene
  • Sheet size(mm)
    304X304
  • Color
    White
  • Manufacturer Product Name
    Kimtech Pure CL4 Crew, 100 Sheets x 5
  • Manufacturer Model Number
    63111
  • JAN Code
    4901750631109
  • Detailed Material
    Nonwoven Fabric Made of PP (Polypropylene)
  • Features
    Can wipe off liquid up to 5 times its own standard weight.
  • Features 2
    A wiper with low dust emissions, also strong against acids, and unaffected by most chemicals.
Part Number
7-096-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 13,768.00

฿ 11,014.40

WIPER FOR CLEAN ROOM 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1