(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Case for Bemcot®

Case for Bemcot®

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 9-1054-01

  • Product Type
    Other
  • Material
    Acrylic
  • Sheet size(mm)
    140×140×165
  • Color
    White
  • Manufacturer Product Name
    Case for Bemcot Case for M-3
  • Manufacturer Model Number
    Case for M-3 II
  • JAN Code
    -
  • Detailed Material
    PMMA (Acrylic)
  • Quantity
    1 pc.
Part Number
9-1054-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 4,030.00

WIPER FOR CLEAN ROOM 1 Piece(s) 20 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Material
    Acrylic
  • Sheet size(mm)
    140×140×165
  • Color
    White
  • Manufacturer Product Name
    Case for Bemcot Case for M-3
  • Manufacturer Model Number
    Case for M-3 II
  • JAN Code
    -
  • Detailed Material
    PMMA (Acrylic)
  • Quantity
    1 pc.

Product Description

Case for storing non-woven wipes for use in such as factories, cleanrooms, and laboratories to wipe off dust and dirt.

Specifications of 9-1054-01

  • Product Type
    Other
  • Material
    Acrylic
  • Sheet size(mm)
    140×140×165
  • Color
    White
  • Manufacturer Product Name
    Case for Bemcot Case for M-3
  • Manufacturer Model Number
    Case for M-3 II
  • JAN Code
    -
  • Detailed Material
    PMMA (Acrylic)
  • Quantity
    1 pc.
Part Number
9-1054-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 4,030.00

WIPER FOR CLEAN ROOM 1 Piece(s) 20 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1