(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Bemcot® EA-8

Bemcot® EA-8

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 7-664-01

  • Product Type
    Wiper
  • Material
    Cellulose
  • Sheet size(mm)
    300×250
  • Color
    White
  • Manufacturer Product Name
    Bemcot Clean EA-8 (30 Bags)
  • Manufacturer Model Number
    EA-8
  • JAN Code
    4970512540478
  • Specification details
    Folded in 8 type
  • Quantity
    1 case (100 sheets x 30 bags)
Part Number
7-664-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 11,437.42

WIPER FOR CLEAN ROOM 1 Pack(s)

30 Pieces Per Package

5 Day(s) 1 case (100 sheets x 30 bags)

Basic Specifications

  • Product Type
    Wiper
  • Material
    Cellulose
  • Sheet size(mm)
    300×250
  • Color
    White
  • Manufacturer Product Name
    Bemcot Clean EA-8 (30 Bags)
  • Manufacturer Model Number
    EA-8
  • JAN Code
    4970512540478
  • Specification details
    Folded in 8 type
  • Quantity
    1 case (100 sheets x 30 bags)

Product Description

·Wiper for cleanrooms, with dust-free measures used for semiconductor-related equipment, etc. (8-fold type)

Specifications of 7-664-01

  • Product Type
    Wiper
  • Material
    Cellulose
  • Sheet size(mm)
    300×250
  • Color
    White
  • Manufacturer Product Name
    Bemcot Clean EA-8 (30 Bags)
  • Manufacturer Model Number
    EA-8
  • JAN Code
    4970512540478
  • Specification details
    Folded in 8 type
  • Quantity
    1 case (100 sheets x 30 bags)
Part Number
7-664-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 11,437.42

WIPER FOR CLEAN ROOM 1 Pack(s)

30 Pieces Per Package

5 Day(s) 1 case (100 sheets x 30 bags)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1