(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bemcot® M-1

Bemcot® M-1

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 7-663-02

  • Product Type
    Wiper
  • Material
    Cellulose
  • Sheet size(mm)
    150×150
  • Color
    White
  • Manufacturer Product Name
    Bemcot M-1 (150 sheets X 40 bags)
  • Manufacturer Model Number
    M-1
  • JAN Code
    4970512540300
  • Specification details
    Fourfold type
  • Quantity
    1 case (150 sheets x 40 bags)
Part Number
7-663-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 8,141.20

WIPER FOR CLEAN ROOM 1 Pack(s)

40 Pieces Per Package

Same day 1 case (150 sheets x 40 bags)

Basic Specifications

  • Product Type
    Wiper
  • Material
    Cellulose
  • Sheet size(mm)
    150×150
  • Color
    White
  • Manufacturer Product Name
    Bemcot M-1 (150 sheets X 40 bags)
  • Manufacturer Model Number
    M-1
  • JAN Code
    4970512540300
  • Specification details
    Fourfold type
  • Quantity
    1 case (150 sheets x 40 bags)

Product Description

Product features
·Wiper for cleanrooms, with dust-free measures used for semiconductor-related equipment, etc. (4-fold type)

Specifications of 7-663-02

  • Product Type
    Wiper
  • Material
    Cellulose
  • Sheet size(mm)
    150×150
  • Color
    White
  • Manufacturer Product Name
    Bemcot M-1 (150 sheets X 40 bags)
  • Manufacturer Model Number
    M-1
  • JAN Code
    4970512540300
  • Specification details
    Fourfold type
  • Quantity
    1 case (150 sheets x 40 bags)
Part Number
7-663-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 8,141.20

WIPER FOR CLEAN ROOM 1 Pack(s)

40 Pieces Per Package

Same day 1 case (150 sheets x 40 bags)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1