(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
7-430-01 |
7-430-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Sheet size (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Compatible Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 11,363.00 |
WIPER FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 316X316X100 | Alpha Wiper Case L | L | 4562108509213 | TX1013 | ||
฿ 8,638.00 |
WIPER FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 241X241X100 | Alpha Wiper Case M | M | 4562108509220 | TX1009 |
As it has a double lid structure, the contents can be retrieved by opening the inner lid (rotary) only when necessary.
Part Number |
---|
7-430-01 |
7-430-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Sheet size (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Compatible Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 11,363.00 |
WIPER FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 316X316X100 | Alpha Wiper Case L | L | 4562108509213 | TX1013 | ||
฿ 8,638.00 |
WIPER FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 241X241X100 | Alpha Wiper Case M | M | 4562108509220 | TX1009 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?