(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Resistant Glove for Clean Room, Heat Resistant Temperature (°C) 300

Heat Resistant Glove for Clean Room, Heat Resistant Temperature (°C) 300

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 9-1010-02

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Other
  • Size
    Configurable
  • Heat Resistant Temperature(°C)
    Fiber material: 300
  • Overall Length(mm)
    260
  • Details Type
    Not Embossed 500
  • Manufacturer Product Name
    Cleanroom Heat Resistant Gloves 334-049
  • Manufacturer Model Number
    334-049
  • Material Details
    Fabric: Para-aramid fiber
  • Capacity
    1 Pair
Part Number
9-1010-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 9,150.00

GLOVES FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 1 Pair

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Other
  • Size
    Configurable
  • Heat Resistant Temperature(°C)
    Fiber material: 300
  • Overall Length(mm)
    260
  • Details Type
    Not Embossed 500
  • Manufacturer Product Name
    Cleanroom Heat Resistant Gloves 334-049
  • Manufacturer Model Number
    334-049
  • Material Details
    Fabric: Para-aramid fiber
  • Capacity
    1 Pair

Product Description

Specially embossed and features excellent grip properties
[Features]
· Knitted high-density base fabric using specially treated long fibers provides less dust generation.
· Features outstanding heat resistance and protects the hands from being burned or cut.

Specifications of 9-1010-02

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Other
  • Size
    Configurable
  • Heat Resistant Temperature(°C)
    Fiber material: 300
  • Overall Length(mm)
    260
  • Details Type
    Not Embossed 500
  • Manufacturer Product Name
    Cleanroom Heat Resistant Gloves 334-049
  • Manufacturer Model Number
    334-049
  • Material Details
    Fabric: Para-aramid fiber
  • Capacity
    1 Pair
Part Number
9-1010-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 9,150.00

GLOVES FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1