(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat-resistant Cleanroom Gloves Heat-resistant Temperature (°C) 500 (Material)

Heat-resistant Cleanroom Gloves Heat-resistant Temperature (°C) 500 (Material)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,307.77 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
9-5621-01
9-5621-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Manufacturer Product Name Manufacturer Model Number Capacity

฿ 7,307.77

GLOVES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Approx. 250 Cleanroom Zylonguard MZ650CP MZ650-CP 1 Pair

฿ 7,696.41

GLOVES FOR CLEAN ROOM 1 Piece(s) 18 Day(s) Approximately 320 Cleanroom Zylonguard MZ651CP MZ651-CP 1 Pair

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Other
  • Size
    Configurable
  • Heat Resistant Temperature(°C)
    500 (Material)
  • Material heat resistant temperature(°C)
    500 (Material)
  • Material Details
    Palm section/4-layer structure of PBO fibers (Zylon(R)), aramid felt, insulating sheet, and polyester, back of hand section/3-layer structure of Kevlar(R), cotton, and polyester
  • Features
    It can be used in cleanrooms of up to class 100.
  • Features 2
    Features outstanding heat resistance, durability, and cut resistance. Because of the supple fabric, attachment and detachment are easy, and usability is excellent.
  • Features 3
    Features easy detachment/attachment ability and excellent workability thanks to its flexible fiber.
  • Capacity
    1 Pair

Product Description

It can be used in cleanrooms of up to class 100. Features outstanding heat resistance, durability and cutting resistance. Features easy detachment/attachment ability and excellent workability thanks to its flexible fiber.

Part Number
9-5621-01
9-5621-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Manufacturer Product Name Manufacturer Model Number Capacity

฿ 7,307.77

GLOVES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Approx. 250 Cleanroom Zylonguard MZ650CP MZ650-CP 1 Pair

฿ 7,696.41

GLOVES FOR CLEAN ROOM 1 Piece(s) 18 Day(s) Approximately 320 Cleanroom Zylonguard MZ651CP MZ651-CP 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1