(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-3312-01 |
1-3312-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Palm material | Manufacturer Product Name | Manufacturer Model Number | Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 8,342.99 |
GLOVES FOR CLEAN ROOM | 1 Piece(s) | 5 Day(s) | Kevlar® | New Heat-Resistant Antistatic Gloves for Cleanrooms 300 | 300 | 1 Pair | ||
฿ 4,028.03 |
GLOVES FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | Acrylic PU Coat + Kevlar® | New Heat-Resistant Antistatic Gloves for Cleanrooms 150 | 150 | 1 Pair |
[Specifications]
·It has excellent heat resistance, cut resistance, and ESD safe prevention properties.
·Materials: acrylic / PU (polyurethane) coated (back of hand)
Part Number |
---|
1-3312-01 |
1-3312-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Palm material | Manufacturer Product Name | Manufacturer Model Number | Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 8,342.99 |
GLOVES FOR CLEAN ROOM | 1 Piece(s) | 5 Day(s) | Kevlar® | New Heat-Resistant Antistatic Gloves for Cleanrooms 300 | 300 | 1 Pair | ||
฿ 4,028.03 |
GLOVES FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | Acrylic PU Coat + Kevlar® | New Heat-Resistant Antistatic Gloves for Cleanrooms 150 | 150 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?