(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fit Gloves inner embossed type

Fit Gloves inner embossed type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 803.22 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-1582-01
1-1582-02
7-052-09
7-052-19
7-052-29
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Color Overall Length
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Capacity

฿ 1,080.69

GLOVES FOR CLEAN ROOM 1 Pack(s)

20 Pieces Per Package

5 Day(s) L Gold (Wristband Type) 235 Long Fitting Gloves B0615L B0615 4901792960076 1 Bag (10 Pairs)

฿ 1,080.69

GLOVES FOR CLEAN ROOM 1 Pack(s)

20 Pieces Per Package

5 Day(s) M Green (Rubber Wrist) 235 Long Fitting Gloves B0615M B0615 4901792960069 1 Bag (10 Pairs)

฿ 811.23

GLOVES FOR CLEAN ROOM 1 Pack(s)

20 Pieces Per Package

5 Day(s) M Green (Wristband Type) 180 Fit Glove B0610 M 20 Pcs B0610 4901792960021 1 Bag (10 Pairs)

฿ 803.22

GLOVES FOR CLEAN ROOM 1 Pack(s)

20 Pieces Per Package

5 Day(s) S Yellow (Wristband Type) 170 Fit Glove B0610 S 20 Pcs B0610 4901792960014 1 Bag (10 Pairs)

฿ 811.23

GLOVES FOR CLEAN ROOM 1 Pack(s)

20 Pieces Per Package

5 Day(s) L Brown (Wristband Type) 190 Fit Glove B0610 L 20 Pcs B0610 4901792960038 1 Bag (10 Pairs)

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Material
    Nylon
  • Material Details
    Woolly Nylon / Polyester
  • Features
    It is a seamless glove, so it has very good elasticity and is difficult to get stuffy.
  • Features 2
    Can be used repeatedly by being washed. (It is recommended that a neutral detergent be used).
  • Features 3
    B0615 has a sleeve part that is about 5 cm longer than B0610.
  • Capacity
    1 Bag (10 Pairs)

Product Description

It is a seamless glove, so it has very good elasticity and is difficult to get stuffy. Can be used repeatedly by being washed. (It is recommended that a neutral detergent be used). B0615 has a sleeve part that is about 5 cm longer than B0610.

Part Number
1-1582-01
1-1582-02
7-052-09
7-052-19
7-052-29
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Color Overall Length
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Capacity

฿ 1,080.69

GLOVES FOR CLEAN ROOM 1 Pack(s)

20 Pieces Per Package

5 Day(s) L Gold (Wristband Type) 235 Long Fitting Gloves B0615L B0615 4901792960076 1 Bag (10 Pairs)

฿ 1,080.69

GLOVES FOR CLEAN ROOM 1 Pack(s)

20 Pieces Per Package

5 Day(s) M Green (Rubber Wrist) 235 Long Fitting Gloves B0615M B0615 4901792960069 1 Bag (10 Pairs)

฿ 811.23

GLOVES FOR CLEAN ROOM 1 Pack(s)

20 Pieces Per Package

5 Day(s) M Green (Wristband Type) 180 Fit Glove B0610 M 20 Pcs B0610 4901792960021 1 Bag (10 Pairs)

฿ 803.22

GLOVES FOR CLEAN ROOM 1 Pack(s)

20 Pieces Per Package

5 Day(s) S Yellow (Wristband Type) 170 Fit Glove B0610 S 20 Pcs B0610 4901792960014 1 Bag (10 Pairs)

฿ 811.23

GLOVES FOR CLEAN ROOM 1 Pack(s)

20 Pieces Per Package

5 Day(s) L Brown (Wristband Type) 190 Fit Glove B0610 L 20 Pcs B0610 4901792960038 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1