(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-1667-01 |
2-1667-02 |
2-1667-03 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Overall Length (mm) |
Manufacturer Product Name | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 879.25 |
GLOVES FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
Same day | S | 185 | Top Fit Gloves B0601 S Simple Gasket | 4901792961523 | 1 Bag (10 Pairs) | ||
฿ 880.35 |
GLOVES FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
Same day | M | 190 | Top Fit Gloves B0601 M Simple Gasket | 4901792961530 | 1 Bag (10 Pairs) | ||
฿ 878.81 |
GLOVES FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
Same day | L | 200 | Top Fit Gloves B0601 L Simple Gasket | 4901792961547 | 1 Bag (10 Pairs) |
Features excellent slip prevention effects and does not give steamed or pressed feelings specific to finger covers Snuggly fits right up to fingers, ideal for work that requires sensitive fingertips. Can be used repeatedly by being washed. (It is recommended that a neutral detergent be used).
Part Number |
---|
2-1667-01 |
2-1667-02 |
2-1667-03 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Overall Length (mm) |
Manufacturer Product Name | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 879.25 |
GLOVES FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
Same day | S | 185 | Top Fit Gloves B0601 S Simple Gasket | 4901792961523 | 1 Bag (10 Pairs) | ||
฿ 880.35 |
GLOVES FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
Same day | M | 190 | Top Fit Gloves B0601 M Simple Gasket | 4901792961530 | 1 Bag (10 Pairs) | ||
฿ 878.81 |
GLOVES FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
Same day | L | 200 | Top Fit Gloves B0601 L Simple Gasket | 4901792961547 | 1 Bag (10 Pairs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?