(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Film Palm Fit Gloves B0501

Heavy Duty Film Palm Fit Gloves B0501

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-1825-02

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Material
    Other
  • Size
    M
  • Color
    Green (Rubber Wrist)
  • Overall Length(mm)
    220
  • Manufacturer Product Name
    Coated strengthened Palm Fit B0501M
  • Manufacturer Model Number
    B0501
  • JAN Code
    4901792011914
  • Material Details
    Fiber part / cotton/ polyester, resin part / PU (polyurethane)
  • Features
    The coated part sheds minimal resin, so foreign contaminants are minimized.
  • Features 2
    Proven high anti-skid effect and superior air permeability.
  • Capacity
    1 Pair
Part Number
1-1825-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 261.29

GLOVES FOR CLEAN ROOM 1 Piece(s) Same day 1 Pair

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Material
    Other
  • Size
    M
  • Color
    Green (Rubber Wrist)
  • Overall Length(mm)
    220
  • Manufacturer Product Name
    Coated strengthened Palm Fit B0501M
  • Manufacturer Model Number
    B0501
  • JAN Code
    4901792011914
  • Material Details
    Fiber part / cotton/ polyester, resin part / PU (polyurethane)
  • Features
    The coated part sheds minimal resin, so foreign contaminants are minimized.
  • Features 2
    Proven high anti-skid effect and superior air permeability.
  • Capacity
    1 Pair

Product Description

The coated part sheds minimal resin, so foreign contaminants are minimized. Proven high anti-skid effect and superior air permeability.

Specifications of 1-1825-02

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Material
    Other
  • Size
    M
  • Color
    Green (Rubber Wrist)
  • Overall Length(mm)
    220
  • Manufacturer Product Name
    Coated strengthened Palm Fit B0501M
  • Manufacturer Model Number
    B0501
  • JAN Code
    4901792011914
  • Material Details
    Fiber part / cotton/ polyester, resin part / PU (polyurethane)
  • Features
    The coated part sheds minimal resin, so foreign contaminants are minimized.
  • Features 2
    Proven high anti-skid effect and superior air permeability.
  • Capacity
    1 Pair
Part Number
1-1825-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 261.29

GLOVES FOR CLEAN ROOM 1 Piece(s) Same day 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1