(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Palm Fit Gloves 1666

Palm Fit Gloves 1666

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 875.27 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-1666-01
2-1666-02
2-1666-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Overall Length
(mm)
Manufacturer Product Name JAN Code Capacity

฿ 875.27

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

Same day S 210 Palm fit gloves B0500S simple packing 4901792015714 1 Bag (10 Pairs)

฿ 883.02

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

Same day M 220 Palm fit gloves B0500M simple packing 4901792015721 1 Bag (10 Pairs)

฿ 881.47

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

Same day L 230 Palm fit gloves B0500L simple packing 4901792015738 1 Bag (10 Pairs)

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Material
    Nylon
  • Manufacturer Model Number
    Simple Packaging
  • Material Details
    Nylon (Palm part / PU [polyurethane] resin coated)
  • Grade Standard (Class)
    5000~10000
  • Features
    Seamless knitted nylon gloves with urethane resin coating on the palm side.
  • Features 2
    Features excellent slip prevention effects and tightly fits to hands. There is no coating on the back and thus you can work conveniently without your hands being steamed.
  • Features 3
    Can be used repeatedly by being washed. (It is recommended that a neutral detergent be used).
  • Capacity
    1 Bag (10 Pairs)

Product Description

Seamless knitted nylon gloves with urethane resin coating on the palm side. Features excellent non-slip performance and fits the hand perfectly. The back of the hand is not coated, allowing for more comfortable work without stuffiness. Can be used repeatedly by being washed. (It is recommended that a neutral detergent be used).

Part Number
2-1666-01
2-1666-02
2-1666-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Overall Length
(mm)
Manufacturer Product Name JAN Code Capacity

฿ 875.27

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

Same day S 210 Palm fit gloves B0500S simple packing 4901792015714 1 Bag (10 Pairs)

฿ 883.02

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

Same day M 220 Palm fit gloves B0500M simple packing 4901792015721 1 Bag (10 Pairs)

฿ 881.47

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

Same day L 230 Palm fit gloves B0500L simple packing 4901792015738 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1