(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CLEAN KNOLL Nitrile Gloves

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,296.10 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2244-01
1-2244-02
8-5686-01
8-5686-02
8-5686-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Color Manufacturer Product Name JAN Code Capacity

฿ 1,296.10

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day L Blue Clean Knoll Nitrile without Powder Blue L 4560111741583 1 Box (100 Sheets)

฿ 1,296.10

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day M Blue Clean Knoll Nitrile without Powder Blue M 4560111741590 1 Box (100 Sheets)

฿ 1,296.10

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day L White Clean Knoll Nitrile without Powder L 4560111722155 1 Box (100 Sheets)

฿ 1,693.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

22 Day(s) M White Clean Knoll Nitrile without Powder M 4560111722162 1 Box (100 Sheets)

฿ 1,693.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day S White Clean Knoll Nitrile without Powder S 4560111722179 1 Box (100 Sheets)

Basic Specifications

  • Product Type
    Gloves
  • Material
    Nitrile Rubber
  • Overall Length(mm)
    295
  • Other specifications
    Shared with Left/Right
  • Features
    Nitrile rubber gloves featuring outstanding chemical resistance.
  • Features 2
    Has excellent fitting and anti-electrostatic properties. Environmentally friendly and does not cause latex allergy.
  • Footnotes
    Price per 1 box (100 sheets).
  • Capacity
    1 Box (100 Sheets)

Product Description

Nitrile rubber gloves featuring outstanding chemical resistance. Has excellent fitting and anti-electrostatic properties. Environmentally friendly; no need to worry about latex allergies.

Part Number
1-2244-01
1-2244-02
8-5686-01
8-5686-02
8-5686-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Color Manufacturer Product Name JAN Code Capacity

฿ 1,296.10

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day L Blue Clean Knoll Nitrile without Powder Blue L 4560111741583 1 Box (100 Sheets)

฿ 1,296.10

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day M Blue Clean Knoll Nitrile without Powder Blue M 4560111741590 1 Box (100 Sheets)

฿ 1,296.10

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day L White Clean Knoll Nitrile without Powder L 4560111722155 1 Box (100 Sheets)

฿ 1,693.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

22 Day(s) M White Clean Knoll Nitrile without Powder M 4560111722162 1 Box (100 Sheets)

฿ 1,693.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day S White Clean Knoll Nitrile without Powder S 4560111722179 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1